IESNA:LM-63-2002
[TEST]P1559229
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-14)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]14CGTX-20-B2750-W2D-4000K
[LUMINAIRE]1X4 2000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4000K CCT WITH FROSTED SMOOTH LENS
[LAMP]4000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2133
TILT=NONE
1 -1 1 37 5 1 1 1 4 0
1 1 19.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
725.6 725.6 723.6 719.6 713.6 706.5 698.5 688.4 676.3 664.2
650.2 634.1 618 598.8 578.7 558.6 537.4 514.3 491.1 466
441.8 415.7 388.5 361.3 334.1 306 275.8 245.6 217.4 187.2
158 128.8 101.7 72.5 45.3 21.1 0
725.6 724.6 722.6 719.6 713.6 707.5 698.5 689.4 677.3 664.2
650.2 634.1 616.9 598.8 579.7 559.6 538.4 515.3 492.1 468
442.8 416.7 389.5 363.3 333.1 305 275.8 245.6 216.4 187.2
158 128.8 99.6 71.5 44.3 20.1 0
725.6 723.6 721.6 717.6 712.6 705.5 697.5 687.4 676.3 663.2
649.2 634.1 615.9 597.8 577.7 557.6 536.4 513.3 490.1 466
441.8 413.6 387.5 359.3 331.1 301.9 272.7 242.6 213.4 184.2
155 124.8 96.6 69.4 43.3 19.1 0
725.6 725.6 723.6 720.6 715.6 708.5 700.5 690.4 678.3 665.3
651.2 635.1 616.9 598.8 578.7 558.6 535.4 513.3 488.1 463
438.8 411.6 384.5 356.3 328.1 297.9 268.7 239.5 209.3 181.2
151 122.8 94.6 67.4 42.3 18.1 0
725.6 726.6 724.6 721.6 715.6 709.5 701.5 690.4 678.3 665.3
651.2 635.1 615.9 597.8 577.7 556.6 536.4 511.3 487.1 462
437.8 409.6 382.4 355.3 326.1 296.9 267.7 238.5 208.3 179.1
150 120.8 93.6 68.4 41.3 17.1 0
